??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 63M-LI06-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 63M-LI06-S4
VERF
Availability
no more available
BC
Order code
BOD0012
TC
Artikelbezeichnung
BOD 63M-LI06-S4
PX
Product view
42647_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.32500 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 63M, Dimension = 35 x 70 x 90 mm, Interface = IO-Link 1.0 linear increasing 2x PNP normally open (NO), Principle of operation = Photoelectric distance sensor, Principle of optical operation = Light time-of-flight, Beam characteristic = Collimated, Light type = Laser red light, Light spot size = Ø 10 mm at 6 m, Range = 200...6000 mm, Accuracy = ±1 % FS, Repeat accuracy = 0.067 %FS, Resolution = ≤ 1.0 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = Aluminium, Die casting, Painted, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.